??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
GAAGDH - Fillet cable-stayed elliptic handle
Bill of material
GAAGDH114
CODE
GAAGDH
type
Fillet cable-stayed type
material
A6063
Surface treatment / color
Plastic spraying (black
L
mm
H
41 mm
A
20 mm
B
13.0 mm
b
40 mm
b1
24 mm
b2
13.5 mm
M
6 mm
h
12 mm
k
60 °
Reference weight
kg
LINK
https://www.srdfaa.com/product/1521974666272.html
Previews
3D
Dimension
2D
Download CAD models