??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
SRD-FA
Description
GAAGDA - Built in special-shaped oval handle
Bill of material
GAAGDA90
CODE
GAAGDA
type
Built in - special shape
material
SUS304
Surface treatment / color
polishing
L
mm
L1
mm
A
mm
B
mm
H
mm
GAAGDA
5 mm
h
8 mm
Reference weight
kg
LINK
https://www.srdfaa.com/product/1521817838288.html
Previews
3D
Wymiar
2D
Pobierz modele CAD