??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 7
HELP_VARIABLE
Company
SRD-FA
Description
GAAGCZ - Exterior type - fillet type - oval handle
Bill of material
GAAGCZ120
CODE
GAAGCZ
type
Exterior type - fillet type
material
PF
Surface treatment / color
black
L
mm
B
21 mm
H
mm
L1
mm
A
32 mm
d
mm
d1
mm
h
7 mm
h1
mm
Reference weight
kg
LINK
https://www.srdfaa.com/product/1521799423600.html
Previews
3D
Boyut
2D
CAD modeli indir