??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAACBH - Foldable concealed handle
Bill of material
GAACBH120
CODE
GAACBH
type
Foldable type
Material
SUS304
surface treatment
wire drawing
A
120 mm
load
15 kg
Reference weight
0.25 kg
LINK
https://www.srdfaa.com/product/1520350093712.html
Previews
3D
Размер
2D
Сваляне на CAD модели