??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAACBA - Lightweight - square handle
Bill of material
GAACBA100
CODE
GAACBA
type
Portable type
Material
ZDC
surface treatment
Chrome plating
L
100 mm
L1
111 mm
M
5 mm
h
4 mm
H
22.5 mm
B
10 mm
Reference weight
0.04 kg
LINK
https://www.srdfaa.com/product/1508208125008.html
Previews
3D
Dimension
2D
Download CAD models