??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SRD-FA
Description
GAACAX - Rounded square handle
Bill of material
GAACAX128
CODE
GAACAX
type
Fillet type-B
Body material
SUS304
Material of threaded part
-
surface treatment/colour
Mirror polishing
L
mm
L1
mm
H
45 mm
h
10 mm
m
6 mm
A
20 mm
B
10 mm
Reference weight
kg
LINK
https://www.srdfaa.com/product/1507966880880.html
Previews
3D
Dimension
2D
Download CAD models