??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
SRD-FA
Description
GAACAU,GAACAV,GAACAY - Rounded square handle
Bill of material
GAACAV125
CODE
type
Fillet type
Body material
Material of threaded part
-
surface treatment/colour
L
mm
L1
mm
A
8 mm
B
12 mm
h
13 mm
H
40 mm
Reference weight
kg
LINK
https://www.srdfaa.com/product/1507966880880.html
Previews
3D
Dimension
2D
Download CAD models