??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
SRD-FA
Description
GAACAS,GAACAT - Rounded square handle
Bill of material
GAACAS90
CODE
type
Fillet type
Body material
ZDC
Material of threaded part
-
surface treatment/colour
L
90 mm
L1
103 mm
M
5 mm
h
3 mm
H
25 mm
B
12.5 mm
Reference weight
0.05 kg
LINK
https://www.srdfaa.com/product/1507966880880.html
Previews
3D
Размер
2D
Сваляне на CAD модели