??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAACAP - Diagonal - square handle
Bill of material
GAACAP120
CODE
GAACAP
type
Bevel type
Material
A6063
surface treatment/colour
Plastic spraying (black)
L
120 mm
L1
140 mm
M
8 mm
h
7.0 mm
H
40 mm
B
26 mm
Reference weight
0.13 kg
LINK
https://www.srdfaa.com/product/1507903626624.html
Previews
3D
Dimenze
2D
Stáhnout CAD model