??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
GAABAM - Fillet with plate shape - square handle
Bill of material
GAABAM100
CODE
GAABAM
type
Fillet strip type
Material
PVC
surface treatment/colour
transparent
L
mm
L1
mm
d
5.4 mm
d1
mm
d2
mm
H
mm
T
6 mm
B
mm
h
mm
Reference weight
kg
LINK
https://www.srdfaa.com/product/1504210825504.html
Previews
3D
Dimension
2D
Download CAD models