??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
SRD-FA
Description
GAABAL - Bevel with cover - square handle
Bill of material
GAABAL100
CODE
GAABAL
type
Bevel with cover
Material
ZDC
surface treatment
Chrome plating
enclosure
2 covers attached
L
mm
L1
mm
D
6.2 mm
D1
12.3 mm
h1
15 mm
H
40 kg
B
16 mm
h
10 mm
Reference weight
kg
LINK
https://www.srdfaa.com/product/1502639457616.html
Previews
3D
Размер
2D
Сваляне на CAD модели