??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
GAABAK - Fillet with cover - square handle
Bill of material
GAABAK122
CODE
GAABAK
type
Fillet with cover type
Material
PA
surface treatment/colour
black
enclosure
2 covers attached
L
mm
L1
mm
d
6 mm
d1
7 mm
d2
mm
H
50 mm
B
26 mm
h
11 mm
Reference weight
kg
LINK
https://www.srdfaa.com/product/1502633216032.html
Previews
3D
Dimension
2D
Download CAD models