??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
GAABAE,GAABAF - Rounded square handle
Bill of material
GAABAE120
CODE
type
Fillet type
Back shape
plane
Material
ABS
surface treatment/colour
L
120 mm
L1
140 mm
d
8.8 mm
d1
13 mm
H
40 mm
B
24.5 mm
h
11 mm
Reference weight
0.04 kg/pcs
LINK
https://www.srdfaa.com/product/1502476417632.html
Previews
3D
Dimension
2D
Download CAD models