??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAABAD - Bevel square handle
Bill of material
GAABAD120
CODE
GAABAD
type
Bevel type
Material
PA6+GF30
surface treatment/colour
black
L
120 mm
H
41 mm
A
13 mm
B
12 mm
L1
130 mm
d
4.2 mm
d1
7.2 mm
h1
4.2 mm
Reference weight
0.03 kg
LINK
https://www.srdfaa.com/product/1501431075232.html
Previews
3D
Dimension
2D
Download CAD models