??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
GAABAC - Bevel square handle
Bill of material
GAABAC122
CODE
GAABAC
type
Bevel type
Material
PA
surface treatment/colour
black
L
mm
L1
mm
d
6.2 mm
d1
13.00 mm
S
10 mm
H
mm
B
mm
B1
mm
h
mm
Reference weight
kg
LINK
https://www.srdfaa.com/product/1501431075232.html
Previews
3D
Dimension
2D
Download CAD models