??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
System Seals
Description
G90R (Rod) - High-Strength Composite Guide Band - Series 890, Rod (Metric)
Bill of material
890.49147-100-R
Part No.
890.49147
Series
890
Option
Material
d Inner Diameter
mm
B
mm
D Outer Diameter
28.00 mm
L Groove Length
mm
H Seal Height
mm
D1
26.00 mm
R Radius
0.30 mm
Pressure
bar
Groove Option
Weight
0.86 g
Previews
3D
Dimension
2D
Download CAD models