??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Boteco
Description
G650 - 6-LOBE HANDWHEEL WITH PLUG AND THREADED INSERT
Bill of material
G65040.TM0601
Art.
G65040.TM0601
D
40 mm
H
24 mm
d
18 mm
m
13.5 mm
c
10.5 mm
d2
20 mm
d3
13 mm
h3
6 mm
d1
Q
18 mm
Weight
18 g
Previews
3D
Boyut
2D
CAD modeli indir