G46-2-01
SMC
bp4_air_line_equipment
air_line_equipment
Pressure Gauges
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/pressure_gauges/g46_ga46.prj},{NB=G46-2-01},{TYPE=},{SIZE=(46) dia42.5},{MAXPRESSURE=2},{THREAD=01},{OPTION1=},{ATTACHMENT=},{OPTION2=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
G46/GA46 - Pressure Gauge for General Purpose/With Limit Indicator
Bill of material
G46-2-01
Type
(-) Back side thread
(A) Vertical side thread
(-) Back side thread
(A) Vertical side thread
Outside diameter size
(46) dia42.5
Max.display pressure
(2) 0.2MPa
(4) 0.4MPa
(7) 0.7MPa
(10) 1.0MPa
(15) 1.5MPa
(P2) 0.2MPa,30psi
(P4) 0.4MPa,60psi
(P7) 0.7MPa,100psi
(P10) 1.0MPa,150psi
(P15) 1.5MPa,220psi
(2) 0.2MPa
(4) 0.4MPa
(7) 0.7MPa
(10) 1.0MPa
(15) 1.5MPa
(P2) 0.2MPa,30psi
(P4) 0.4MPa,60psi
(P7) 0.7MPa,100psi
(P10) 1.0MPa,150psi
(P15) 1.5MPa,220psi
Connection thread
(01) R 1/8
(02) R1/4
(01) R 1/8
(02) R1/4
Option1
(-) None
(M) With M5(Female thread)
(-) None
(M) With M5(Female thread)
Attachment
(-) Without cover ring assembly
(C) Clear cover has no protrusion (Clear cover is irremovable)
(C1) Clear cover has protrusion (Clear cover is removable)
(-) Without cover ring assembly
(C) Clear cover has no protrusion (Clear cover is irremovable)
(C1) Clear cover has protrusion (Clear cover is removable)
Option2
(-) None
(X3) Wetted parts stainless steel
(X4) Oil-free (Wetted parts degrease washing)
(-) None
(X3) Wetted parts stainless steel
(X4) Oil-free (Wetted parts degrease washing)
Comment
-
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성