??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
G31-B8NV-011B
Bill of material
G31-B8NV-011B
Part Number
G31-B8NV-011B
Description
2X6, 10G, 4PPoE 60W, PRESSFIT, -40 to 85ºC| LighPipe
Brand
Bel Magnetics
Numberof Ports
2X6
Speed
10GBASE-T
LED
No
LED Type
LP
Height Profile
Standard
Port Configuration
Stacked
Operating Temperature
-40 to 85 °C
EMI Tabs
No
PoE Rating
4PPoE 60W
Previews
3D
2D
Download CAD models