??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
G23-21YR-010
Bill of material
G23-21YR-010
Part Number
G23-21YR-010
Description
2X1, 10G, 0 to 70oC, Y/GO
Brand
Bel Magnetics
Speed
10GBASE-T
Number of Ports
2X1
Height Profile
Standard
Port Configuration
-
LED
Yes
LED Type
Y/GO
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
N/A
Previews
3D
2D
Download CAD models