??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
G10-1GHT-056H
Bill of material
G10-1GHT-056H
Part Number
G10-1GHT-056H
Description
1X1, 10G, 4PPoE 60W, Tab Down, -40 to 85ºC, GY/G LEDs
Brand
Bel Magnetics
Numberof Ports
1X1
Speed
10GBASE-T
LED
Yes
LED Type
GY/GY
Height Profile
Low
Port Configuration
Tab Down
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
N/A
Previews
3D
2D
Download CAD models