suomi
English
QA認證資訊
目錄: Pimatic
Created: 10.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pimatic
4A230C06G
Pimatic
Pneumatics
Valves
Powered by
CAD模型選擇
{pimatic/2_pneumatics/valves/4a200_asmtab.prj},{NB=4A230C06G},{MODEL=4A230C},{VALVE=Double air control 5/3 way closed center},{PZ=06},{TT=G},{INFO=PDF Catalogues},{X=6},{A=PT1_8},{B=PT1_8},{B1=PT1_8},{C=18.0},{D=37.0},{E=0},{F=0.0},{G=0},{PPATH=assemblies/4a_asmtpl.prj},{PORT=1/8''},{CODE=200 Series}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Pimatic
Description
G1/4 - 4A200-series
Bill of material
4A230C06G
Model
4A230C
4A230C
Valve type
Double air control 5/3 way closed center
Double air control 5/3 way closed center
Thread type
06
06
Thread type
G
A
PT1/8
B
PT1/8
PT1/8
C
18.0
18.0
mm
D
37.0
37.0
mm
E
0
0
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型