??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
G04-4N1A-129A
Bill of material
G04-4N1A-129A
Part Number
G04-4N1A-129A
Description
1X4 MagJack® ICM, 5G, Tab Down, -40 to 85ºC, GO LEDs, 4PPoE 60W
Brand
Bel Magnetics
Number of Ports
1X4
Speed
5G
LED
Yes
LED Type
GO
Height Profile
Standard
Port Configuration
Tab Down
Operating Temperature
-40 to 85 °C
EMI Tabs
Yes
PoE Rating
4PPoE 60W
미리보기
3D
2D
CAD모델 다운로드