??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
FZW01 - XCT
Bill of material
FZW01-2-L500
CODE
LX1
AA
CZ1
S45C
YD
HRC50~55
BMCL1
/
YXJ
19°31'42''
JD
9
MS
L
mm
L1
8.5 mm
CS
75
W
24 mm
H
24 mm
h
22 mm
A
62.5 mm
B
125 mm
N
4
h1
8 mm
d
7 mm
d1
11 mm
Z
7 mm
G
31.7 mm
E
436.6 mm
K
5.7 mm
Previews
3D
Dimension
2D
Download CAD models