??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
FZR01
Bill of material
FZR01-0.5-20-B3-B-P3
CODE
LX1
AA
CZ1
NL
CZ2
/
MS
C
B
3
CL
PH7
mm
D
11.00 mm
d
10.00 mm
Q
8.5 mm
P1
0 mm
F
8 mm
F1
2.5 mm
M
M3 mm
MC
0.04 N.m
MCC
0.16 N.m
Previews
3D
Dimension
2D
Download CAD models