??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
FZQ31
Bill of material
FZQ31-A12-B4
CODE
FZQ31
LX1
A
CZ1
AL6061
CZ2
RSJT
BMCL1
YJYH
BMCL2
DN
SYWD
0~80
A
mm
B
mm
C
16 mm
D
12 mm
E
0 mm
F
0 mm
G
0 mm
H
0.0 mm
M
3 mm
NM
0.005 N.m
NM1
0.00 N.m
Previews
3D
Dimension
2D
Download CAD models