??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
FZQ21
Bill of material
FZQ21-A30-B26-C8-D8
CODE
FZQ21
LX1
A
CZ1
AL6061
CZ2
RSJT
BMCL1
YJYH
BMCL2
DN
SYWD
0~80
A
mm
B
26 mm
C
mm
D
mm
E
16 mm
F
21 mm
CDB
1:1
JX
0.45 N.m
JX1
0.04 N.m
Previews
3D
Dimension
2D
Download CAD models