??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
FZQ11
Bill of material
FZQ01-D16-P12-d5
CODE
LX1
A
CZ1
AL6061
CZ2
RSJT
BMCL1
YJYH
BMCL2
DN
SYWD
0~80
D
mm
P
d
mm
L
13.0 mm
H
8.0 mm
N
2.5 mm
M
3 mm
NM
0.25 N.m
Previews
3D
Dimension
2D
Download CAD models