??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
VIPDO
Description
FZG01
Bill of material
FZG01-2-12-B20-A-P8
CODE
LX1
AA
CZ1
S45C
YD
/
BMCL1
/
MS
2.0
C
B
20 mm
CHI
PH7
mm
d
24 mm
D
28 mm
Q
18 mm
F
32 mm
F1
6 mm
Previews
3D
Dimenze
2D
Stáhnout CAD model