??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
FZE31
Bill of material
FZE31-1.5-14-B15-A-P8N
CODE
LX1
CC
CZ1
S45C
YD
/
BMCL1
/
MS
1.5
C
B
15 mm
CHI
N
D
24.00 mm
d
21.00 mm
Q
16 mm
F
24 mm
F1
4.5 mm
M
M4 mm
Previews
3D
Dimension
2D
Download CAD models