??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
FZD01
Bill of material
FZD31-1-20-B10-A-P8N
CODE
LX1
CC
CZ1
S45C
YD
/
BMCL1
/
MS
1.0
C
B
mm
CHI
N
D
22 mm
d
20 mm
Q
16 mm
F
20 mm
F1
10 mm
F2
4 mm
M
M4 mm
Previews
3D
Dimension
2D
Download CAD models