??
Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
AHP Merkle
Description
FZ 250 - Flanged Cylinder
Bill of material
FZ 250.40/25.01.201.021 - Art.-Nr.: 055815
Piston diameter
mm
Rod diameter
mm
Model
Operation mode
Stroke
Stroke
mm
Quick delivery programme help
Selected stroke is quick delivery programme
Required Stroke
mm
输入参数值: DH
Required Stroke
mm
cm
inch
ft
Seal choice
Accessories
Locking thread
catalog page
click here to show catalog page
Operating- and maintenance instructions
click here to display operating and maintenance instructions
oil volume extended
26.38 cm³
oil volume retracted
16.07 cm³
Maximum operating pressure
250 bar
预览
3D
2D
下载CAD模型