??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 28
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FYAMS-G3-T - Leveling Adjuster with Wrench Flat at the Bottom - for use with Anchor Bolt
Bill of material
FYAMS-80-M16-75-G3-T
Catalog number
Height h
3 mm
Diameter D
80 mm
Thread
Pitch
mm
Height H
mm
Height H1
3 mm
Height H2
1.3 mm
Width across flats
mm
Width across flats
mm
Length L1
mm
Dimension C
70 mm
Dimension K1
27 mm
Dimension K2
26 mm
Dimension R
10.5 mm
Dimension E
50 mm
Length of thread
mm
Anteprime
3D
Dimensione
2D
Download modelli CAD