??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 28
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FYAMS-G0-T - Leveling Adjuster with Wrench Flat at the Bottom - for use with Anchor Bolt
Bill of material
FYAMS-80-M16-75-G0-T
Catalog number
Diameter D
80 mm
Thread
Pitch
mm
Height H
mm
Height H1
3 mm
Height H2
1.3 mm
Width across flats
mm
Width across flats
mm
Length L1
mm
Dimension C
70 mm
Dimension K1
27 mm
Dimension K2
26 mm
Dimension R
10.5 mm
Dimension E
50 mm
Length of thread
mm
Previews
3D
Wymiar
2D
Pobierz modele CAD