??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FYAMS-E3-W - Leveling Adjuster with Stud Cover - for use with Anchor Bolt
Bill of material
FYAMS-80-M16-110-E3-W
Catalog number
Diameter D
80 mm
Diameter D1
24 mm
Thread
M16
Pitch
2 mm
Dimension L
mm
Height H1
3 mm
Height H2
1.3 mm
Height h
3 mm
Width across flats
12 mm
Width across flats
20 mm
Dimension L2
45 mm
Dimension L3
45 mm
Dimension L4
29 mm
Dimension C
70 mm
Dimension K1
27 mm
Dimension K2
26 mm
Dimension R
13 mm
Previews
3D
Dimension
2D
Download CAD models