??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FYAMS-E0-V - Leveling Adjuster with Hexagon Head - for use with Anchor Bolt
Bill of material
FYAMS-80-M16-75-E0-V
Catalog number
Diameter D
80 mm
Thread
M16
Pitch
2 mm
Length of thread
mm
Height H
15 mm
Height H1
3 mm
Height H2
1.3 mm
Width across flats
12 mm
Width across flats
24 mm
Width across flats
10 mm
Length L1
14.8 mm
Dimension C
70 mm
Dimension K1
27 mm
Dimension K2
26 mm
Dimension R
13 mm
Previews
3D
Dimension
2D
Download CAD models