??
Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FYAM-E3-S - Leveling Adjuster with External Hexagon at the Bottom - for use with Anchor Bolt
Bill of material
FYAM-80-M8-40-E3-S
Catalog number
Height h
3 mm
Diameter D
80 mm
Thread
Pitch
mm
Height H
12 mm
Height H1
3 mm
Height H2
1.3 mm
Width across flats
17 mm
Width across flats
mm
Length L1
mm
Dimension C
70 mm
Dimension K1
27 mm
Dimension K2
26 mm
Dimension R
13 mm
Length of thread
mm
Previews
3D
Dimension
2D
Download CAD models