??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 5
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
FYAFS-G0-X - Leveling Adjuster - for use with Anchor Bolt
Bill of material
FYAFS-80-M8-26-G0-X
Catalog number
Diameter D
80 mm
Thread
Pitch
mm
Length of Thread min.
mm
Height H
mm
Height H1
3 mm
Height H2
1.3 mm
Dimension C
70 mm
Dimension K1
27 mm
Dimension K2
26 mm
Dimension R
10.5 mm
Dimension E
50 mm
Width across flats
mm
Previews
3D
Dimensión
2D
Descarga de modelos CAD