??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton BIM
Description
FXN922 - Multi-mode detector
Bill of material
FXN922(architecture_300)
Code
FXN922
Picture
Description
Multi-mode detector
Standards
EN54 Pt5 & Pt7 2000: A1 2002
Construction
PC/ABS
Colour - RAL no.
White - 9003
Diameter
104 mm
Height
55 mm
Weight (excluding base)
0.078 kg
Enclosure Rating
IP40
Voltage
15V dc to 30V dc
Standby Current
70 μA
Alarm Current
25mA (max)
Product Literature
PDF link
IFC
Alarm
OmniClass
23-29 29 13
LOD Destination
LOD Level
Specification text
The JSB multi-mode detector has 5 different modes within a single detector. This multi-mode detector can be configured to operate as either an optical detector, opto/heat multi-sensor or 1 of 3 heat detector modes (A1R, BS, CS) using the four position switch located at the back of the detector. The detector has a dual LED indicator - the red LED is lit continuously to indicate alarm condition, the amber LED when lit continuously indicates that the detector has reached the limit of its contamination compensating ability. The amber LED can also be pulsed from the panel to locate wiring faults thereby saving time and cost by facilitating the fault finding process.
Manufacturer
Eaton
Manufacturer Website
http://www.eaton.com/Eaton/ProductsServices/ProductsbyName/Moeller/index.htm
Product Range
Conventional Detectors
CE Approval
0832-CPD-1837
Features
Conventional Programmable Smoke & Heat Detector using scattered ifrared light and heat
Classification Type
Multi-sensor Fire detector
Material
PC/ABS (polycarbonate / ABS blend)
Detector Type
Programmable Photo Thermal & Heat
Detector Functional Description
Programmable Thermally enhanced Optical single IR Pair using scattered light principle + Heat
Power Source
System powered
Configuration
Fire Alarm System supported
Output Signal
Hard-wired
Addressable
N
Integral Alarm Sounder
Y
Integral Alarm Sound Power
N/A
Integral Visual Alarm
Y
Visual Alarm Type
LED
Integral Healthy Indicator
N/A
Independent Mounting Plate
Y
Overall Length
101
Battery Supply
N
Supply Phase
1
Frequency
DC
Number of Poles
NotKnown
Fire Control Panel Links
Y
BMS Links
N
Expected Life
10
Previews
3D
Dimension
2D
Download CAD models