??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
FXMHB - Bases for Free Guide Arms - Couterbore Hole
Bill of material
FXMHB
Part No.
FXMHB
Material
304 Stainless Steel
M
5
T
8 mm
P
20 mm
Mass
280 g
Previews
3D
Dimension
2D
Download CAD models