??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
FXMHA - Bases for Free Guide Arms - Through Hole
Bill of material
FXMHA
Part No.
FXMHA
Material
304 Stainless Steel
M
5
T
4 mm
P
22 mm
Mass
200 g
Previews
3D
Dimenze
2D
Stáhnout CAD model