??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VINKO
Description
FX-12N - Build-in guideway actuator, Actuator width 120 mm
Bill of material
FX-12N-P20-50-1K-C-J-P04
Infotext
Dimensions
Series
FX
Width
12N : 120 mm
Lead
mm
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor position
Precision
Sensor
Motor type
Motor specification
P04
Motor capacity
04 : 400W
Brake
Special option
A
310 mm
B
220 mm
C
50 mm
D
50 mm
F
1 mm
N
6 mm
Weight
5.1 kg
Previews
3D
Dimension
2D
Download CAD models