??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
VINKO
Description
FX-10N - Build-in guideway actuator, Actuator width 102 mm
Bill of material
FX-10N-P20-50-1K-C-J-P04
Infotext
Dimensions
Series
FX
Width
10N : 102 mm
Lead
mm
Stroke
mm
Inserisci valore per STROKE
Stroke
mm
cm
inch
ft
Position
mm
Inserisci valore per POS
Position
mm
cm
inch
ft
Motor position
Precision
Sensor
Motor type
Motor capacity
04 : 400W
Brake
Special option
A
307 mm
B
220 mm
C
50 mm
D
50 mm
F
1 mm
N
6 mm
Weight
4.1 kg
Anteprime
3D
Dimensione
2D
Download modelli CAD