??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
VINKO
Description
FX-08N - Build-in guideway actuator, Actuator width 82 mm
Bill of material
FX-08N-P20-50-1K-C-J-P02-Z
Infotext
Dimensions
Series
FX
Width
08N : 82 mm
Lead
mm
Stroke
mm
값 입력 STROKE
Stroke
mm
cm
inch
ft
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
Motor position
Precision
Sensor
Motor type
Motor capacity
02 : 200W
Brake
Special option
A
277 mm
B
190 mm
C
50 mm
D
100 mm
F
0 mm
N
4 mm
Weight
2.5 kg
미리보기
3D
치수도
2D
CAD모델 다운로드