??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
VINKO
Description
FX-05N - Build-in guideway actuator, Actuator width 54 mm
Bill of material
FX-05N-P10-50-1K-C-J-P01
Infotext
Dimensions
Series
FX
Width
05N : 54mm mm
Lead
mm
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
Motor position
Precision
Sensor
Motor type
Motor capacity
01 : 100W
Brake
Special option
A
239 mm
B
160 mm
C
50 mm
D
100 mm
F
0 mm
N
4 mm
Weight
1.60 kg
Previews
3D
Dimenze
2D
Stáhnout CAD model