??
Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
FVUVG-L - Solenoid valve 2×2/2/5/3/3/3 FESTO brand pilot type
Bill of material
FVUVG-L10-T32U-AT-M5-1P3
code
type
pilot operated
Number of ports/positions
2* Two-position three-way/two-position five-way/three-position five-way
Directional control valve type
L (pipe valve)
Structural features
piston body
Specification
valve function
Single solenoid valve reset method
pilot air supply
inner pilot
Air port
Rated working voltage
1(24V/DC)
Electrical connections
show
B1
10.2
B2
D1
D2
3.2
H1
32.5
H2
H3
L1
L2
L3
8
L4
L5
L6
L7
L8
L9
L10
L11
L12
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models