??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Special Collection
Description
FUN 887 - Special screws, special screw for M5-M10
Bill of material
Special screw FUN 887 M10x80/4, M8x80/4, M6x80/4, M5x80/4
Ident number
Nominal thread diameter M10
10.000 mm
Nominal thread diameter M8
8.000 mm
Nominal thread diameter M6
6.000 mm
Nominal thread diameter M5
5.000 mm
Nominal core diameter M10
8.160 mm
Nominal core diameter M8
6.466 mm
Nominal core diameter M6
4.773 mm
Nominal core diameter M5
4.019
Pitch M10
1.500 mm
Pitch M8
1.250 mm
Pitch M6
1.000 mm
Pitch M5
0.800
Nominal length
mm
Thread length M10
mm
Thread length M8
mm
Thread length M6
mm
Thread length M5
mm
Length of the thread run-out
1.900 mm
Length of the thread run-out
1.600 mm
Length of the thread run-out
1.250 mm
Length of the thread run-out
1.000 mm
Width across flats
17.000 mm
Transition radius under head
0.800 mm
Width across corners min.
18.720 mm
Head height
7.000 mm
Previews
3D
Dimension
2D
Download CAD models