??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Special Collection
Description
FUN 886 - Special screws, for wrench width 13.17 and 19
Bill of material
Special screw FUN 886 M8x60
Ident number
Nominal thread diameter
8.000 mm
Nominal core diameter
6.466 mm
Pitch of bolt
1.250 mm
Nominal length
mm
Thread lenght
mm
Length of the thread run-out
3.200 mm
Transition radius under head
0.600 mm
Head height
5.500 mm
Previews
3D
Dimension
2D
Download CAD models