??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet RF - Metric - Nozzle
Bill of material
4RF-SS65190
Sales Part
Inlet Connection Size
4 Inch
Spray Angle
°
Capacity Size
Male/Female
N/A
Thread Types
No Threads
Materials
Flow Rate Capacity (gallons per minute) at 1 psi
Full Cone
Flow Rate (lpm) at 0.1 bar
Flow Rate (lpm) at 0.2 bar
Flow Rate (lpm) at 0.4 bar
Flow Rate (lpm) at 0.5 bar
Flow Rate (lpm) at 0.7 bar
Flow Rate (lpm) at 1.5 bar
Flow Rate (lpm) at 3 bar
Flow Rate (lpm) at 4 bar
A
mm
L1
19.05 mm
D1
190.50 mm
D2
19.05 mm
N
8
Previews
3D
Dimension
2D
Download CAD models