??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet® HF - Nozzles
Bill of material
4HF-SS180
Sales Part
Inlet Connection Size
4 Cal
Male/Female
N/A
Thread Types
No Threads
Capacity Size
Materials
316 Stainless Steel
Orifice Diam Nom (in)
Max Free Passage Dia (in)
Flow Rate Capacity (gallons per minute) at 5 psi
Flow Rate Capacity (gallons per minute) at 7 psi
Flow Rate Capacity (gallons per minute) at 10 psi
Flow Rate Capacity (gallons per minute) at 20 psi
Flow Rate Capacity (gallons per minute) at 40 psi
Flow Rate Capacity (gallons per minute) at 80 psi
Flow Rate Capacity (gallons per minute) at 100 psi
Flow Rate Capacity (gallons per minute) at 150 psi
Spray Angle at 7 psi
Spray Angle at 20 psi
Spray Angle at 80 psi
L
8.12 Cal
S1
8.75 Cal
S2
2.75 Cal
FT
0.75 Cal
BC
7.50 Cal
BH
0.75 Cal
Previews
3D
Wymiar
2D
Pobierz modele CAD